Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408120352
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line screw with through hole 2
Bill of material
MOVET+4061408120352
TYP
Type
45819103Z
BESTNR
Order No.
4061408120352
LODLEVEL
Level of detail
BES
Description
VITE M35X2 mm
H1
Total height
195 mm
H2
Total height
15 mm
H
Total height
170 mm
CH
regulation key
41 mm
D1
Hole diameter
22 mm
F
thread
35x2 mm
SL
maschine foot load
90000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available