Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408119929
HELP_VARIABLE
Company
MOVET
Description
Tekno - Fix Line screw with through hole 2
Bill of material
MOVET+4061408119929
TYP
Type
45819109Z
BESTNR
Order No.
4061408119929
LODLEVEL
Level of detail
BES
Description
VITE M27X2 mm
H1
Total height
145 mm
H2
Total height
12 mm
H
Total height
126 mm
CH
regulation key
27 mm
D1
Hole diameter
15 mm
F
thread
27x2 mm
SL
maschine foot load
65000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available