Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408119899
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized with Mounting strap
Bill of material
MOVET+4061408119899
TYP
Type
45824614/F/EB
BESTNR
Order No.
4061408119899
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M12X100
A
minimum installation height maschine-bottom
32 mm
B
usable thread lenght
100 mm
D
base
60 mm
CH
regulation key
14 mm
F
thread
M12
G
height base
22 mm
H
total height
132 mm
I
45 mm
SL
maschine foot load
7000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available