Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408118076
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408118076
TYP
Type
45825362
BESTNR
Order No.
4061408118076
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M36X150
A
minimum installation height maschine-bottom
50 mm
B
usable thread lenght
150 mm
D
base
150 mm
CH
regulation key
32 mm
F
thread
M36
G
height base
35 mm
H
total height
200
SL
maschine foot load
40000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available