Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408117932
HELP_VARIABLE
Company
MOVET
Description
Stainless steel screw 3-A with silicone gasket
Bill of material
MOVET+4061408117932
TYP
Type
458DDM12X35I/316/3A
BESTNR
Order no.
4061408117932
LODLEVEL
Level of detail
DES
Description
Stainless steel cap screw M12x35 with blue silicon gasket, AISI 316
MAT
Material
V4A
SW
Width across flats
17 mm
D
Thread
M12
H
Hight
35 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available