Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408117925
HELP_VARIABLE
Company
MOVET
Description
Stainless steel screw 3-A with silicone gasket
Bill of material
MOVET+4061408117925
TYP
Type
458DDM12X35I/3A
BESTNR
Order no.
4061408117925
LODLEVEL
Level of detail
DES
Description
Stainless steel cap screw M12x35 with blue silicon gasket - 3A
MAT
Material
V2A
SW
Width across flats
17 mm
D
Thread
M12
H
Hight
35 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available