Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408116621
HELP_VARIABLE
Company
MOVET
Description
FPLW - Flange bearings 4-hole
Bill of material
MOVET+4061408116621
TYP
Type
FPLW208
BESTNR
Order number
4061408116621
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
130.0 mm
E
102 mm
G
17.2 mm
L
37.5 mm
S
14 mm
I
23.0 mm
X
88 mm
Z
5 mm
GEWICHT
Weight
0.96 kg
M
Thread
M12
ANZUGSMOMENT
Max. Tightening torque
40 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
MB
FARBE
Housing colors
blue
Related Equipment
    No related equipment available