Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408116591
HELP_VARIABLE
Company
MOVET
Description
SBL - 3-hole flange stainless steel
Bill of material
MOVET+4061408116591
TYP
Typ
SBL206
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
96.5 mm
B
76 mm
E
47.6 mm
D
52.4 mm
F
31.8 mm
I
18.5 mm
W
138.5 mm
A
83 mm
L
32 mm
S
10.7 mm
GEWICHT
Weight
0.8 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
30 Nm
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC Stainless steel
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available