Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408116584
HELP_VARIABLE
Company
MOVET
Description
SBL - 3-hole flange stainless steel
Bill of material
MOVET+4061408116584
TYP
Typ
SBL205
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
H
85.7 mm
B
63 mm
E
41.3 mm
D
46.0 mm
F
28.6 mm
I
14.5 mm
W
120.6 mm
A
69 mm
L
34 mm
S
10.7 mm
GEWICHT
Weight
0.7 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
25 Nm
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC Stainless steel
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available