Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408115730
HELP_VARIABLE
Company
MOVET
Description
PPL - Pillow block bearing
Bill of material
MOVET+4061408115730
TYP
Type
PPL207
BESTNR
Order No.
4061408115730
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
H
47.6 mm
A
168 mm
E
127.0 mm
B
48 mm
S1
14 mm
S2
18 mm
G
18.0 mm
W
95.0 mm
GEWICHT
Weight
0.75 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque
35 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing inserts
MUC
GFVIS
Housing colors
white
INFO
Download link
Download link
Related Equipment