Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408114542
HELP_VARIABLE
Company
MOVET
Description
Certified gaskets in blue silicone 3-A- External
Bill of material
MOVET+4061408114542
TYP
Type
458GE3527/3A
BESTNR
Order no.
4061408114542
LODLEVEL
Level of detail
DES
Description
EXTERNAL GASKET D35x27 BLUE SILICONE
D1
External diameter Ø
35.0 mm
D2
Diameter Ø
27.0 mm
H1
4.5 mm
H2
1.5 mm
B
2.5 mm
R1
0.5 mm
R2
1.25 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available