Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408113859
HELP_VARIABLE
Company
MOVET
Description
STL - Take up unit bearing
Bill of material
MOVET+4061408113859
TYP
Typ
STL207
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
149 mm
I
37 mm
D
16 mm
H
90 mm
E
102 mm
S
29 mm
T
83 mm
V
117 mm
W
86 mm
GEWICHT
Weight
1.35 kg
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC Stainless steel
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available