Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112746
HELP_VARIABLE
Company
MOVET
Description
Stainless steel nut 3-A with silicone gasket
Bill of material
MOVET+4061408112746
TYP
Type
458DDM14I/3A
BESTNR
Order no.
4061408112746
LODLEVEL
Level of detail
DES
Description
Dome-nut inox D31 ES.22 M14 Gasket-silicone blue
D
Diameter Ø
31 mm
CH
Width across flats
ES.22 mm
F
Thread
M14
H
20 mm
H1
28 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available