Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112685
HELP_VARIABLE
Company
MOVET
Description
Stainless steel nut 3-A with silicone gasket
Bill of material
MOVET+4061408112685
TYP
Type
458DDM3I/3A
BESTNR
Order no.
4061408112685
LODLEVEL
Level of detail
DES
Description
Dome-nut inox D15 ES.10 M3 Gasket-silicone blue
D
Diameter Ø
15 mm
CH
Width across flats
ES.10 mm
F
Thread
M3
H
8 mm
H1
12 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available