Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112111
HELP_VARIABLE
Company
MOVET
Description
Star Grip 3A
Bill of material
MOVET+4061408112111
TYP
Type
45830050E/65SL40/3A
BESTNR
Order no.
4061408112111
LODLEVEL
Level of detail
DES
Description
Star grip Ø65, 3A Sanitary Standard, M12 x 25
D
65 mm
D1
31 mm
SW
60 mm
F
Thread
M12x25
H
40 mm
H1
24 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available