Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112098
HELP_VARIABLE
Company
MOVET
Description
Star Grip 3A
Bill of material
MOVET+4061408112098
TYP
Type
45830020E/40SL28/3A
BESTNR
Order no.
4061408112098
LODLEVEL
Level of detail
DES
Description
Star grip Ø40, 3A Sanitary Standard, M8 x 20
D
40 mm
D1
24 mm
SW
36 mm
F
Thread
M8x20
H
28 mm
H1
16 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available