Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408112012
HELP_VARIABLE
Company
MOVET
Description
Stainless steel nut 3-A with silicone gasket
Bill of material
MOVET+4061408112012
TYP
Type
458DDM12I/3A
BESTNR
Order no.
4061408112012
LODLEVEL
Level of detail
DES
Description
Dome-nut inox D25 ES.17 M12 Gasket-silicone blue
D
Diameter Ø
25 mm
CH
Width across flats
ES.17 mm
F
Thread
M12
H
15 mm
H1
23 mm
INFO
Download-Link
Download-Link
Related Equipment
    No related equipment available