Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408111954
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad with Vulcanized base
Bill of material
MOVET+4061408111954
TYP
Type
45827423/3A
BESTNR
Order No.
4061408111954
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
65 mm
F
thread
M30
B
usable thread lenght
235 mm
D
base
150 mm
CH1
regulation key
26 mm
G
height base
31 mm
A
minimum installation height maschine-bottom
59 mm
D1
bushing
42 mm
D2
total height bushing
85 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
195
H3
top position bushing
260
H1
total height
294
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available