Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408111237
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad with Mounting holes
Bill of material
MOVET+4061408111237
TYP
Type
45827418F/3A
BESTNR
Order No.
4061408111237
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
40 mm
F
thread
M30
B
usable thread lenght
135 mm
D
base
150 mm
CH1
regulation key
26 mm
G
height base
26 mm
A
minimum installation height maschine-bottom
54 mm
D1
bushing
42 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
115
H3
top position bushing
155
H1
total height
189
I
110 mm
SL
maschine foot load
80000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available