Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408111077
HELP_VARIABLE
Company
MOVET
Description
3A HeavyLoad with Mounting holes
Bill of material
MOVET+4061408111077
TYP
Type
45827372F/3A
BESTNR
Order No.
4061408111077
LODLEVEL
Level of detail
POS
Position
ANG
Angle
E
Regulation Stroke
40 mm
F
thread
M30
B
usable thread lenght
135 mm
D
base
100 mm
CH1
regulation key
26 mm
G
height base
21 mm
A
minimum installation height maschine-bottom
49 mm
D1
bushing
42 mm
D2
total height bushing
60 mm
CH2
regulation key bushing
36 mm
H2
min position bushing
110
H3
top position bushing
150
H1
total height
184
I
70 mm
SL
maschine foot load
60000 N
INFO
Download link
Download link
Related Equipment
    No related equipment available