Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408109173
HELP_VARIABLE
Company
MOVET
Description
CF - Flange bearings 4-hole
Bill of material
MOVET+4061408109173
TYP
Type
CF205
BESTNR
Order-No.
4061408109173
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
115 mm
P
90 mm
E
64 mm
I
10 mm
S
11 mm
J
6 mm
G
22 mm
F
70 mm
GEWICHT
Weight
0.71 kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
25 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
LS
Bearing insert
MB
INFO
Download link
Catalog PDF
Related Equipment