Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408105915
HELP_VARIABLE
Company
MOVET
Description
CSS - Protection cap stainless steel closed
Bill of material
MOVET+4061408105915
TYP
Type
460204CSS14
BESTNR
Order No.
4061408105915
WELLE
Shaft diameter Ø
12-20 mm
A
Dimensions
15.0 mm
B
Dimensions
49.83 mm
GT
Housing type
204
AF
Version
Closed
MAT
Material
Stainless steel 1.4301
PG
Suitable housing types
204
INFO
Download link
Download link
Related Equipment
    No related equipment available