Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408104949
HELP_VARIABLE
Company
MOVET
Description
TBL - Pillow block bearing
Bill of material
MOVET+4061408104949
TYP
Type
TBL207
BESTNR
Order No.
4061408104949
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
H
47.6 mm
B
47.5 mm
W
95 mm
E
82.6 mm
A
110.0 mm
S
Thread
M10
GEWICHT
Weight
0.75 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
35
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Lagereinsätze
MUC
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment