Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408104277
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408104277
TYP
Type
SF204
BESTNR
Order-No.
4061408104277
LS
Bearing insert
PNS
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
A
86.0 mm
E
63.5 mm
G
12.0 mm
I
15.1 mm
L
25.4 mm
S
12.0 mm
GEWICHT
Weight
0.62 kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque
18 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
Related Equipment
    No related equipment available