Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408104260
HELP_VARIABLE
Company
MOVET
Description
SF - Flange bearings 4-hole
Bill of material
MOVET+4061408104260
TYP
Type
SF205
BESTNR
Order-No.
4061408104260
LS
Bearing insert
PNS
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
95.0 mm
E
70.0 mm
G
14.0 mm
I
15.9 mm
L
27.0 mm
S
12.0 mm
GEWICHT
Weight
0.69 kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque
25 Nm
MG
Material housing
Stainless steel
WINKLE
Angle
°
INFO
Download link
Catalog PDF mm
Related Equipment
    No related equipment available