Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408082612
HELP_VARIABLE
Company
MOVET
Description
TPL - Take up unit bearing
Bill of material
MOVET+4061408082612
TYP
Type
TPL201
BESTNR
Order No.
4061408082612
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
12 mm
A
99 mm
L
27.5 mm
D
12 mm
H
64.0 mm
N
76.2 mm
S
Thread
M16
T
36 mm
V
89 mm
W
47 mm
GEWICHT
Weight
0.37 kg
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MUC
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment