Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408078165
HELP_VARIABLE
Company
MOVET
Description
SFL - Flange bearings 2-hole
Bill of material
MOVET+4061408078165
TYP
Type
SFL208
BESTNR
Order-No.
4061408078165
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
175 mm
E
144.0 mm
B
100.0 mm
L
36.0 mm
I
21 mm
S
16.0 mm
G
15.0 mm
GEWICHT
Weight
1.46 kg
M
Thread
M12
MG
Material housing
Stainless steel
WINKEL
Angle
°
LS
Bearing insert
MUC
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available