Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408078134
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408078134
TYP
Type
SP209
BESTNR
Order-No.
4061408078134
LS
Bearing insert
MUC
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
H
54.0 mm
A
190 mm
E
146.0 mm
L
54 mm
S1
15 mm
S2
22 mm
G
20 mm
W
109 mm
GEWICHT
Weight
2.47 kg
M
Bore for
M14
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available