Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408074624
HELP_VARIABLE
Company
MOVET
Description
SP - Pillow block bearing
Bill of material
MOVET+4061408074624
TYP
Type
SP206
BESTNR
Order-No.
4061408074624
LS
Bearing insert
MUC
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
42.9 mm
A
165 mm
E
122.0 mm
L
48 mm
S1
17 mm
S2
20 mm
G
17 mm
W
83 mm
GEWICHT
Weight
1.38 kg
M
Bore for
M14
MG
Material Gehäuse
Stainless steel
WINKEL
Angle
°
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available