Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408071029
HELP_VARIABLE
Company
MOVET
Description
C - Protective cap closed
Bill of material
MOVET+4061408071029
TYP
Type
209CS
BESTNR
Order No.
4061408071029
WELLE
Shaft diameter Ø
45 mm
K
57 mm
N
7 mm
L
41 mm
M
89.0 mm
D
93 mm
B
6 mm
C
4.5 mm
MAT
Material
Plastic PP (polypropylene)
FARBE
Colours
black
INFO
Download link
Download link
Related Equipment
    No related equipment available