Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070954
HELP_VARIABLE
Company
MOVET
Description
TPL - Take up unit bearing
Bill of material
MOVET+4061408070954
TYP
Type
TPL210
BESTNR
Order No.
4061408070954
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
50 mm
A
149 mm
L
40.0 mm
D
16 mm
H
90.0 mm
N
102.0 mm
S
Thread
M20
T
50 mm
V
117 mm
W
85 mm
GEWICHT
Weight
1.18 kg
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment