Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL20945BW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20945BW
TYP
Type
NFL209
BESTNR
Order No.
4061408070534
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
A
189 mm
E
148.5 mm
B
108 mm
G
21.5 mm
L
41 mm
S
17 mm
I
24.0 mm
GEWICHT
Weight
0.97 kg
M
Bore for
M16
ANZUGSMOMENT
Max. Tightening torque (Nm)
45 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment