Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070282
HELP_VARIABLE
Company
MOVET
Description
TBL - Pillow block bearing
Bill of material
MOVET+4061408070282
TYP
Type
TBL209
BESTNR
Order No.
4061408070282
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
H
54.0 mm
B
50.0 mm
W
109 mm
E
95.3 mm
A
124.0 mm
S
Thread
M12
GEWICHT
Weight
1.03 kg
M
Bore for
M16
ANZUGSMOMENT
Max. Tightening torque (Nm)
50
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Lagereinsätze
MB
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment