Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070220
HELP_VARIABLE
Company
MOVET
Description
TBL - Pillow block bearing
Bill of material
MOVET+4061408070220
TYP
Type
TBL208
BESTNR
Order No.
4061408070220
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
H
49.2 mm
B
48.0 mm
W
101 mm
E
88.9 mm
A
120.0 mm
S
Thread
M12
GEWICHT
Weight
0.93 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque (Nm)
45
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Lagereinsätze
B
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment