Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070039
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408070039
TYP
Type
FPL208
BESTNR
Order number
4061408070039
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
130.0 mm
E
102 mm
G
17.2 mm
L
37.5 mm
S
14 mm
I
23.0 mm
GEWICHT
Weight
0.96 kg
M
Thread
M12
ANZUGSMOMENT
Max. Tightening torque
40 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
B
FARBE
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment