Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408070015
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408070015
TYP
Type
FPL207
BESTNR
Order number
4061408070015
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
118.0 mm
E
92 mm
G
15.5 mm
L
34.8 mm
S
13 mm
I
21.5 mm
GEWICHT
Weight
0.74 kg
M
Thread
M12
ANZUGSMOMENT
Max. Tightening torque
35 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
B
FARBE
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment