Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408069996
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408069996
TYP
Type
FPL206
BESTNR
Order number
4061408069996
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
A
107.0 mm
E
83 mm
G
14.3 mm
L
31.5 mm
S
11 mm
I
19.2 mm
GEWICHT
Weight
0.50 kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque
30 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
B
FARBE
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment