Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408069989
HELP_VARIABLE
Company
MOVET
Description
FBL - Flange bearings 3-hole
Bill of material
MOVET+4061408069989
TYP
Type
FBL206
BESTNR
Order-No.
4061408069989
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
96.5 mm
B
76 mm
E
47.6 mm
D
52.4 mm
F
31.8 mm
I
19.5 mm
W
138.5 mm
A
83 mm
L
32 mm
S
10.7 mm
GEWICHT
Weight
0.48 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
30 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment