Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408068203
HELP_VARIABLE
Company
MOVET
Description
TBL - Pillow block bearing
Bill of material
MOVET+4061408068203
TYP
Type
TBL206
BESTNR
Order No.
4061408068203
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
30 mm
H
42.9 mm
B
42.5 mm
W
84 mm
E
76.2 mm
A
101.0 mm
S
Thread
M10
GEWICHT
Weight
0.51 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
30
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Lagereinsätze
B
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment