Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408067701
HELP_VARIABLE
Company
MOVET
Description
CTL - Flange bearings 2-hole
Bill of material
MOVET+4061408067701
TYP
Type
CTL204
BESTNR
Order-No.
4061408067701
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
A
90.5 mm
E
71.4 mm
B
66 mm
G
18.4 mm
L
20 mm
S
9 mm
I
9.5 mm
GEWICHT
Weight
0.20 kg
M
Bore for
M8
ANZUGSMOMENT
Max. Tightening torque (Nm)
15
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
GFVIS
Housing colors
black
INFO
Download link
Catalog PDF
Related Equipment