Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408066513
HELP_VARIABLE
Company
MOVET
Description
LXL - Flange bearings 2-hole
Bill of material
MOVET+4061408066513
TYP
Type
LXL205
BESTNR
Order-No.
4061408066513
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
95 mm
E
76.2 mm
I
11 mm
L
10 mm
S
9.0 mm
B
69 mm
GEWICHT
Weight
0.25 kg
M
Thread
M8
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available