Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408044757
HELP_VARIABLE
Company
MOVET
Description
PPL - Pillow block bearing
Bill of material
MOVET+4061408044757
TYP
Type
PPL209
BESTNR
Order No.
4061408044757
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
45 mm
H
54.0 mm
A
192 mm
E
146.0 mm
B
54 mm
S1
17 mm
S2
20 mm
G
24.0 mm
W
106.0 mm
GEWICHT
Weight
1.12 kg
M
Bore for
M16
ANZUGSMOMENT
Max. Tightening torque
50 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing inserts
MB
GFVIS
Housing colors
white
INFO
Download link
Download link
Related Equipment