Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL20840MBW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20840MBW
TYP
Type
NFL208
BESTNR
Order No.
4061408044702
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
A
176 mm
E
144.0 mm
B
101 mm
G
20.5 mm
L
38 mm
S
14 mm
I
21.5 mm
GEWICHT
Weight
0.85 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque (Nm)
40 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment