Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL20735MBW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20735MBW
TYP
Type
NFL207
BESTNR
Order No.
4061408044689
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
35 mm
A
164 mm
E
130.0 mm
B
90 mm
G
16.1 mm
L
33 mm
S
13 mm
I
18.0 mm
GEWICHT
Weight
0.65 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque (Nm)
35 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment