Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408043200
HELP_VARIABLE
Company
MOVET
Description
PPL - Pillow block bearing
Bill of material
MOVET+4061408043200
TYP
Type
PPL208
BESTNR
Order No.
4061408043200
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
40 mm
H
49.2 mm
A
184 mm
E
137.0 mm
B
54 mm
S1
14 mm
S2
18 mm
G
19.5 mm
W
99.0 mm
GEWICHT
Weight
0.97 kg
M
Bore for
M12
ANZUGSMOMENT
Max. Tightening torque
45 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing inserts
MUC
GFVIS
Housing colors
white
INFO
Download link
Download link
Related Equipment