Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+NFL20525MBW
HELP_VARIABLE
Company
MOVET
Description
NFL - Flange bearings 2-hole
Bill of material
MOVET+NFL20525MBW
TYP
Type
NFL205
BESTNR
Order No.
4061408038640
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
A
131 mm
E
99.0 mm
B
70 mm
G
13.5 mm
L
29 mm
S
11 mm
I
17.0 mm
GEWICHT
Weight
0.29 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
25 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
MB
GFVIS
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment