Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408038558
HELP_VARIABLE
Company
MOVET
Description
PPL - Pillow block bearing
Bill of material
MOVET+4061408038558
TYP
Type
PPL205
BESTNR
Order No.
4061408038558
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
25 mm
H
36.5 mm
A
141 mm
E
105.0 mm
B
38 mm
S1
11 mm
S2
14 mm
G
14.5 mm
W
71.0 mm
GEWICHT
Weight
0.34 kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque
25 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing inserts
B
GFVIS
Housing colors
white
INFO
Download link
Download link
Related Equipment