Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408036189
HELP_VARIABLE
Company
MOVET
Description
LXL - Flange bearings 2-hole
Bill of material
MOVET+4061408036189
TYP
Type
LXL204
BESTNR
Order-No.
4061408036189
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
20 mm
A
90 mm
E
71.4 mm
I
11 mm
L
9 mm
S
9.0 mm
B
63 mm
GEWICHT
Weight
0.20 kg
M
Thread
M8
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
B
INFO
Download link
Catalog PDF
Related Equipment
    No related equipment available