Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408032716
HELP_VARIABLE
Company
MOVET
Description
CO - Protective cap open
Bill of material
MOVET+4061408032716
TYP
Type
207CO
BESTNR
Order No.
4061408032716
WELLE
Shaft diameter Ø
35 mm
K
47 mm
N
7 mm
L
32 mm
M
74.5 mm
D
82 mm
B
6 mm
C
4.5 mm
MAT
Material
Plastic PP (polypropylene)
FARBE
Colour
white
INFO
Download link
Download link
Related Equipment
    No related equipment available