Preview - Generation
Preview
Quotation
3D
2D

CAD model selection
MOVET+4061408032358
HELP_VARIABLE
Company
MOVET
Description
FPL - Flange bearings 4-hole
Bill of material
MOVET+4061408032358
TYP
Type
FPL203
BESTNR
Order number
4061408032358
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
17 mm
A
87.5 mm
E
64 mm
G
13.4 mm
L
27.8 mm
S
11 mm
I
17.5 mm
GEWICHT
Weight
0.30 kg
M
Thread
M10
ANZUGSMOMENT
Max. Tightening torque
18 Nm
MG
Material Gehäuse
Plastic PBT (polybutylene terephthalate)
WINKLE
Angle
°
LS
Bearing insert
MUC
FARBE
Housing colors
white
INFO
Download link
Catalog PDF
Related Equipment